text.skipToContent text.skipToNavigation

Catalog No. : EAU345VHYL

Description:  AL 1PC FIT 3IN 45W VEN HYL

UPC: 622538112620

Made or assembled in Canada.

Aluminum one-piece fitting 3 inches height 45 inches width ventilated horizontal wye left
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

45 in

Height

3 in

ETIM EC002409 Profile column for cable ladder

Material

Aluminium