Catalog No. : EAELOWUI
Description: SLIM PROFILE EDGLT PICTO SF-AL SP
UPC: 782683443137
Pictogram Exit Sign, single face, arrow left, Housing Colour: off-white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Click-to-open housing door allows easy access to the panel and electrical wiring
- Comes standard with double-face panels for use in single-face and double-face applications
- Long-life white LED light source
- Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
- Energy efficient consumes less than 3 Watts in AC or DC-remote mode
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.