Catalog No. : EAEATAAC
Description: SLIM PROFILE EDGLT PICTOGRAM
UPC: 782683410412
Pictogram Exit Sign, double face, arrow left or right, Housing Colour: textured aluminium, AC only, 120 to 347VAC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Click-to-open housing door allows easy access to the panel and electrical wiring
- Comes standard with double-face panels for use in single-face and double-face applications
- Long-life white LED light source
- Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
- Energy efficient consumes less than 3 Watts in AC or DC-remote mode
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.