text.skipToContent text.skipToNavigation

Catalog No. : EAEABU

Description:  SLIM PROFILE EDGLT PICTOGRAM

UPC: 787321143905

Pictogram Exit Sign, double face, arrow left or right, 120 to 347VAC, 6 to 24VDC, Height of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Length of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Width of 1.625 inches (0.135 ft, 41.275 mm., 4.128 cm, 0.041 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting