Catalog No. : EAE1U9TAAC
Description: SLIM PROFILE EDGLT PICTOGRAM 90DEG UP
UPC: 787321171809
Pictogram Exit Sign, arrow up 90°, single face, Housing Colour: textured aluminum, AC only, 120 to 347VAC, Height of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Length of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Width of 1.625 inches (0.135 ft, 41.275 mm., 4.128 cm, 0.041 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.