text.skipToContent text.skipToNavigation

Catalog No. : EAE1OWUI

Description:  SLIM PROFILE EDGLT PICTOGRAM SF

UPC: 782683443298

Pictogram Exit Sign, single face, no arrows, Housing Colour: off-white, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Click-to-open housing door allows easy access to the panel and electrical wiring
  • Comes standard with double-face panels for use in single-face and double-face applications
  • Long-life white LED light source
  • Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 3 Watts in AC or DC-remote mode

Descriptors

Category

Emergency Lighting