text.skipToContent text.skipToNavigation

Catalog No. : EAE1OWU

Description:  SLIM PROFILE EDGLT PICTOGRAM SF

UPC: 782683449542

Pictogram Exit Sign, single face, no arrows, Housing Colour: off-white, 120 to 347VAC, 6 to 24VDC, Height of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Length of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Width of 1.625 inches (0.135 ft, 41.275 mm., 4.128 cm, 0.041 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Click-to-open housing door allows easy access to the panel and electrical wiring
  • Comes standard with double-face panels for use in single-face and double-face applications
  • Long-life white LED light source
  • Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 3 Watts in AC or DC-remote mode

Descriptors

Category

Emergency Lighting