text.skipToContent text.skipToNavigation

Catalog No. : EAE1BUI

Description:  SLIM PROFILE EDGLT PICTOGRAM SPWRD

UPC: 782683556998

Pictogram Exit Sign, single face, no arrows, Battery Type: nickel-cadmium, self-powered, 120 to 347VAC, Height of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Length of 10.625 inches (0.885 ft, 269.875 mm., 26.988 cm, 0.27 m), Width of 1.625 inches (0.135 ft, 41.275 mm., 4.128 cm, 0.041 m), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting