Catalog No. : EAC2W12502LIU
Description: 12V50W LED ALUM COMBO PICTOGRAM AD
UPC: 782683456328
Pictogram Combination Unit, double face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, diagnostics, audible, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Legend illuminated by long-life white LED’s
- Comes standard with two pictogram films per face, for direction selection
- Comes standard with two high-performance 4-watt MR16 LED lamps
- Sealed, maintenance-free Lead-Calcium battery
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.