Catalog No. : EAC2W1250
Description: 12V50W LED ALUM COMBO PICTOGRAM
UPC: 782683492951
Pictogram Combination Unit, double face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, no lamps, self-powered, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Legend illuminated by long-life white LED’s
- Comes standard with two pictogram films per face, for direction selection
- Comes standard with two high-performance 4-watt MR16 LED lamps
- Sealed, maintenance-free Lead-Calcium battery
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.