text.skipToContent text.skipToNavigation

Catalog No. : EAC2B6722LA

Description:  6V72W LED ALUM COMBO PICTOGRAM

UPC: 782683562999

Pictogram Combination Unit, double face, universal mount, Colour: black, Battery Type: lead-calcium, Battery Wattage: 72W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting