text.skipToContent text.skipToNavigation

Catalog No. : EAC1W6402LANEXRFD3

Description:  6V ALU PICT CMB NEXUS WIRELESS TD15

UPC: 782683545435

Pictogram Combination Unit, single face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 40W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, NEXUS wireless system interface, time delay (15 minutes), Height of 12.125 inches (1.01 ft, 307.975 mm, 30.798 cm, 0.308 m), Length of 13.125 inches (1.094 ft, 333.375 mm, 33.338 cm, 0.333 m), Width of 6.5 inches (0.542 ft, 165.1 mm, 16.51 cm, 0.165 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Comes standard with two high-performance 4-watt MR16 LED lamps
  • Sealed, maintenance-free Lead-Calcium battery
  • Comes standard with two pictogram films per face, for direction selection

Descriptors

Category

Emergency Lighting