text.skipToContent text.skipToNavigation

Catalog No. : EAC1W6272LAD4

Description:  6V27W LED ALUM COMBO PICTOGRAM

UPC: 787321209182

arrow down 45°, Pictogram Combination Unit, single face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 27, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting