text.skipToContent text.skipToNavigation

Catalog No. : EAC1W12502LG

Description:  12V ALUM LED COMBO PICTO W/LED-MR16

UPC: 782683417527

Pictogram Combination Unit, single face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Legend illuminated by long-life white LED’s
  • Comes standard with two pictogram films per face, for direction selection
  • Comes standard with two high-performance 4-watt MR16 LED lamps
  • Sealed, maintenance-free Lead-Calcium battery

Descriptors

Category

Emergency Lighting