text.skipToContent text.skipToNavigation

Catalog No. : EAC1W12501LJNEXRF

Description:  12V LED ALU PICT CMB NEXUS WIRELESS

UPC: 782683547958

Pictogram Combination Unit, single face, universal mount, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 50W, 120/347VAC, Voltage DC: 12V, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, self-powered, NEXUS wireless system interface, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting