text.skipToContent text.skipToNavigation

Catalog No. : EAC1B12502LJUN

Description:  12V50W LED ALUM CMBO PICTOGRAM ADNA

UPC: 782683545985

Remote Unit, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 24V, Lamp Wattage: 4W, Colour: factory white, Voltage DC: 12V, Head Style: shielded, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting