text.skipToContent text.skipToNavigation

Catalog No. : EA3WU

Description:  ALUM PICTOGRAM SIGN AC/DC

UPC: 782683441744

Pictogram Exit Sign, universal face, universal mount, Housing Colour: factory white, 120 to 347VAC, Voltage DC: 6 to 24V, no diagnostic, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • White LED light source
  • Supplied standard with two pictogram films (single face universal mount and/ or single/double face universal mount) for direction selection
  • Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 2.5 Watts in AC or DC remote mode
  • Easy access to wiring entry for all mounting options

Descriptors

Category

Emergency Lighting