text.skipToContent text.skipToNavigation

Catalog No. : EA2GI

Description:  PICTO SIGN EXT.AL DF SPWRD GY

UPC: 787321145534

Pictogram Exit Sign, double face, universal mount, Housing Colour: grey, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, no diagnostic, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting