text.skipToContent text.skipToNavigation

Catalog No. : EA2AI

Description:  ALUM PICTOGRAM SIGN SP

UPC: 782683446435

Pictogram Exit Sign, double face, universal mount, Housing Colour: brushed aluminum, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, no diagnostic, Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • White LED light source
  • Supplied standard with two pictogram films (single face universal mount and/ or single/double face universal mount) for direction selection
  • Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 2.5 Watts in AC or DC remote mode
  • Easy access to wiring entry for all mounting options

Descriptors

Category

Emergency Lighting