Catalog No. : EA1WU00CLX2
Description: ALUM PICTOGRAM SIGN AC
UPC: 787321141086
special wording - 2 LED strips, Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120 to 347VAC, no diagnostic, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.