Catalog No. : EA1WU00CL
Description: ALUM EM PICTO SIGN OP.FC SF WS AC-ONLY
UPC: 787321163859
Pictogram Exit Sign, single face, universal mount, Housing Colour: factory white, 120 to 347VAC, no diagnostic, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.