Catalog No. : EA1BUCLX2
Description: ALUM OPEN FACE PICTO SGN 2LED STRIP
UPC: 787321183291
special wording - 2 LED strips, Pictogram Exit Sign, single face, universal mount, Housing Colour: black, 120 to 347VAC, Voltage DC: 6 to 24V, no diagnostic, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.