text.skipToContent text.skipToNavigation

Catalog No. : EA1BI

Description:  ALUM EM PICTO SIGN UNIV SPWRD

UPC: 782683440068

Pictogram Exit Sign, single face, universal mount, Housing Colour: black, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, no diagnostic, Height of 7.75 inches (0.646 ft, 196.85 mm., 19.685 cm, 0.197 m), Length of 13.125 inches (1.094 ft, 333.375 mm., 33.338 cm, 0.333 m), Width of 2.5 inches (0.208 ft, 63.5 mm., 6.35 cm, 0.064 m), Battery Run Time (Minimum): 120 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • White LED light source
  • Supplied standard with two pictogram films (single face universal mount and/ or single/double face universal mount) for direction selection
  • Universal AC input: two-wire 120 to 347Vac, standard DC input: two-wire 6 to 24Vdc
  • Energy efficient consumes less than 2.5 Watts in AC or DC remote mode
  • Easy access to wiring entry for all mounting options

Descriptors

Category

Emergency Lighting