text.skipToContent text.skipToNavigation

Catalog No. : E998H

Description:  SVC-ENT CAP 1-1/2IN PVC

UPC: 34481066125

Service Entrance Cap, Size 1-1/2 Inch, Width 3.52 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Removable cover with plate knockouts.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here