text.skipToContent text.skipToNavigation

Catalog No. : E997T

Description:  8 INCH SCH 40 END BELL

UPC: 34481208358

End Bell, Size 8 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Classifications

Brand Name

Carlon

Dimensions

Size

8 in

Width

9.5 in

Length

9 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here