text.skipToContent text.skipToNavigation

Catalog No. : E997R

Description:  6 INCH SCH 40 END BELL

UPC: 34481061540

Bell End, Size 6 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

6 in

Width

7.37 in

Length

2.73 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here