text.skipToContent text.skipToNavigation

Catalog No. : E997J

Description:  END BELL 2 IN GRAY PVC

UPC: 34481061465

Bell End, Size 2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Dimensions

Size

2 in

Width

2.958 in

Length

1.492 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 223 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here