text.skipToContent text.skipToNavigation

Catalog No. : E997G-CAR

Description:  END BELL 1-1/4 IN GRAY PVC 15PK

UPC: 34481131120

Made or assembled in Canada.

Bell End, Size 1-1/4 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 15
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1-1/4 in

Width

2.145 in

Length

1.89 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here