text.skipToContent text.skipToNavigation

Catalog No. : E997F

Description:  END BELL 1 IN GRAY PVC

UPC: 34481061434

Made or assembled in Canada.

Bell End, Size 1 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E23018
UL E23018

Dimensions

Size

1 in

Width

1.788 in

Length

1.89 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here