text.skipToContent text.skipToNavigation

Catalog No. : E996K

Description:  2-1/2 INCH BOX ADAPTER

UPC: 34481062677

Made or assembled in Canada.

Box Adapter, Size 2-1/2 Inches, Length 1-15/16 Inches, Outer Diameter 2.875 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

Adapts non-metallic conduit to all electrical enclosures by inserting adapter through knockout and cementing into Carlon couplings.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

2-1/2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here