text.skipToContent text.skipToNavigation

Catalog No. : E996HR

Description:  1.5 INCH PVC ADAPTER RETAIL

UPC: 34481190356

Made or assembled in Canada.

Box Adapter, Size 1-1/2 Inch, Length 1-3/8 Inches, Outer Diameter 1.900 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80, Pack of 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

Adapts non-metallic conduit to all electrical enclosures by inserting adapter through knockout and cementing into Carlon couplings.

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002326 Cable plug for cable-/installation tube entry

Suitable for built-in installation box

Y

Suitable for junction box

Y

Suitable for cable box

N

Suitable for expansion ring

Y

Number of conduit lead-ins

1