text.skipToContent text.skipToNavigation

Catalog No. : E996H

Description:  1-1/2 INCH BOX ADAPTER

UPC: 34481062653

Made or assembled in Canada.

Box Adapter, Size 1-1/2 Inch, Length 1-3/8 Inches, Outer Diameter 1.900 Inches, Material PVC, Color Grey, For use with Schedule 40 and 80
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Special Features

dapts non-metallic conduit to all electrical enclosures by inserting adapter through knockout and cementing into Carlon couplings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1-1/2 Inch

Width

2.17 in

Length

1.31 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002326 Cable plug for cable-/installation tube entry

Suitable for built-in installation box

Y

Suitable for junction box

Y

Suitable for cable box

N

Suitable for expansion ring

Y

Number of conduit lead-ins

1

Documents/Support Tools

Sales Drawing

Click here

Click here