text.skipToContent text.skipToNavigation

Catalog No. : E995J-CTN

Description:  2 PVC METER OFFSET

UPC: 34481157403

Made or assembled in Canada.

Meter Offset, Size 2 Inches, Offset 0.684 Inches, Length 4.270 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 PVC, Pack of 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Socket on one end with threads on offset.

Application

Brings services into meter box.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here