text.skipToContent text.skipToNavigation

Catalog No. : E995GR

Description:  MR O/S 1-1/4IN O/S .758IN PVC 3PK

UPC: 34481190394

Made or assembled in Canada.

Meter Offset, Size 1-1/4 Inch, Offset 0.758 Inches, Length 4.230 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 PVC, Pack of 3
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Special Features

Socket on one end with threads on offset.

Application

Brings services into meter box.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant