text.skipToContent text.skipToNavigation

Catalog No. : E994F

Description:  1 INCH PVC OFFSET

UPC: 34481066330

Offset, Size 1 Inch, Offset 0.500 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

1

Length

7 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant