Catalog No. : E98TSCN-CAR
Description: WP CVR TGGLE SWITCH GY
UPC: 34481131816
Descriptors
Category |
Electrical box covers |
Special Features |
Paintable surface with textured finish to hid scratches |
Application |
UV resistant - suitable for outdoor use. |
Specifications
Material |
Non-metallic |
Color |
Gray |
Knockouts |
0 |
Classifications
Brand Name |
Carlon |
Standard |
UL E11461 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
120.65 mm |
Width |
76.2 mm |
Shape |
Rectangular |
Type of fastening |
Cover for screw mounting |
Model |
Mounting cover |
Material |
Plastic |
Colour |
Other |
With screws |
N |