text.skipToContent text.skipToNavigation

Catalog No. : E989SX

Description:  8X8 JUNCTION LID W/FIP GASKET

UPC: 34481013365

Non-metallic junction box cover with foam-in-place gasket, 8 inch x 8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Enclosure plates or covers

Specifications

Material

PVC

Shape

Square

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

8 Inches x 8 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here