Catalog No. : E989N-CAR
Description: 8 X 8 X 4 IN PVC JUNCTION BOX
UPC: 34481132707
Descriptors
Category |
Electrical junction box |
Special Features |
The first non-metallic junction box UL Listed with a NEMA 6P rating per Section 314, exception of the National Electrical Code. |
Application |
Carlon junction box offers all the corrosion resistance and physical properties needed for direct burial applications. |
Specifications
Material |
Noryl |
Color |
Gray |
Knockouts |
0 |
Classifications
Brand Name |
Carlon |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Length |
193.5 mm |
Width |
193.5 mm |
Depth |
101.6 mm |
Mounting method |
Surface mounted/recessed mounted |
Extension possible |
N |
Number of inlets |
0 |
Material |
Plastic |
Colour |
Grey |
With cover |
Y |
Cover attachment |
Screwed |
With transparent cover |
N |
Documents/Support Tools
Sales Drawing |