text.skipToContent text.skipToNavigation

Catalog No. : E986L

Description:  3 INCH TYPE LB CONDUIT BODY

UPC: 34481065494

Type LB Conduit Body, Volume 210 Cubic Inches, Size 3 Inches, Length 13-1/4 Inches, Width 4-11/32 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Foam-in-place gasket

Descriptors

Category

Electrical conduit fitting body

Special Features

Textured lids

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Length

13-1/4 in

Width

4-11/32 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface protection

Untreated

Surface polished

N

Documents/Support Tools

Sales Drawing

Click here