text.skipToContent text.skipToNavigation

Catalog No. : E986G

Description:  LB-COND BDY 32CU 1.25IN PVC 10PK

UPC: 34481207573

Type LB Conduit Body, Volume 32 Cubic Inches, Size 1-1/4 Inch, Length 6-13/32 Inches, Width 2-1/2 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit, Pack of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Foam-in-place gasket

Descriptors

Category

Electrical conduit fitting body

Special Features

Textured lids

Application

For use with Schedule 40 and 80 Conduit

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E11461

Dimensions

Hub Size

1-1/4 in

Length

6-13/32 in

Width

2-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Plastic

Material quality

Polyvinyl chloride (PVC)

Surface protection

Untreated

Surface polished

N

Documents/Support Tools

Sales Drawing

Click here

Click here