text.skipToContent text.skipToNavigation

Catalog No. : E9842E

Description:  3/4 INCH THREADED ADAPTER

UPC: 34481002871

Made or assembled in Canada.

Threaded Adapter, Size 3/4 Inch, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wiring duct fitting and accessories

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

3/4

Width

1.46 in

Length

0.84 in

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here