Catalog No. : E983F
Description: 1 INCH TYPE T CONDUIT BODY
UPC: 34481066033
- Foam-in-place gasket
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Textured lids |
Application |
For use with Schedule 40 and 80 Conduit |
Specifications
Material |
PVC |
Color |
Gray |
Classifications
Brand Name |
Carlon |
Standard |
UL E11461 |
Dimensions
Hub Size |
1 in |
Length |
6-7/8 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Model |
Other |
Material |
Plastic |
Material quality |
Polyvinyl chloride (PVC) |
Surface protection |
Untreated |
Surface polished |
N |
Documents/Support Tools
Sales Drawing |