text.skipToContent text.skipToNavigation

Catalog No. : E982EFN

Description:  3/4 INCH FSS 1-GANG WP BOX

UPC: 34481049074

Made or assembled in Canada.

Single Gang FSC Box, Volume 18 Cubic Inches, Length 4.54 Inches, Width 2.80 Inches, Depth 2.42 Inches, Conduit Size 3/4 Inch, 2 Hubs, Material PVC, Color Gray, Pack of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical junction box

Special Features

All sizes take standard covers and accessories or devices.

Application

For multiple dead-end circuit terminations or where additional support is required in stub-up applications.

Specifications

Material

PVC

Color

Gray

Cubic Capacity

18 cu in

Knockouts

0

Classifications

Brand Name

Carlon

Standard

UL E11461
UL E11461

Dimensions

Size

3/4 Inch

Compliance and Certifications

REACH REACH 240 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Mounting method

Wall-/ceiling mounting

Length

154.4 mm

Width

2.8 mm

Depth

2.42 mm

Number of inlets

2

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here