text.skipToContent text.skipToNavigation

Catalog No. : E9812F

Description:  1 INCH 2FSC 2-GANG WP BOX

UPC: 34481050988

Made or assembled in Canada.

Two Gang 2FSC Box, Volume 32 Cubic Inches, Length 4.620 Inches, Width 4.620 Inches, Depth 1.980 Inches, Conduit Size 1 Inch, 2 Hubs, Material PVC, Color Gray, Pack of 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical junction box

Special Features

All sizes take standard covers and accessories or devices.

Application

For through terminations where two devices or additional wiring capacity is required.

Specifications

Material

PVC

Cubic Capacity

32 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461
UL E11461

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Square

Inlet from the rear

N

Length

117.348 mm

Width

117.348 mm

Depth

50.292 mm

Number of inlets

2

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here