text.skipToContent text.skipToNavigation

Catalog No. : E9811EN

Description:  3/4 FDC 1-GANG WP BOX DEEP-NEW STY

UPC: 34481048909

Made or assembled in Canada.

3/4 inch non-metallic one gang deep FD box, 25 cuin, type FDC.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical junction box

Special Features

All sizes take standard covers and accessories or devices.

Application

For through terminations where large devices or additional wiring capacity is required.

Specifications

Material

Non-metallic

Cubic Capacity

25 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461
UL E11461

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Inlet from the rear

N

Length

115.3 mm

Width

71.1 mm

Depth

75.9 mm

Number of inlets

1

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here