text.skipToContent text.skipToNavigation

Catalog No. : E980CN-CAR

Description:  1-GANG BLANK FS BOX COVER-GREY

UPC: 34481132967

1-gang weatherproof Blank Cover - Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Paintable surface with textured finish to hid scratches

Application

UV resistant - suitable for outdoor use.

Specifications

Material

PVC

Color

Gray

Knockouts

0

Classifications

Brand Name

Carlon

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Colour

Other

With screws

N

Documents/Support Tools

Sales Drawing

Click here

Click here