text.skipToContent text.skipToNavigation

Catalog No. : E9801FN

Description:  1 FDE 1-GANG WP BOX DEEP-NEW STYLE

UPC: 34481048879

Made or assembled in Canada.

1 inch non-metallic one gang deep device box, 25 Cubic Inch. Type FDE.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical junction box

Special Features

All sizes take standard covers and accessories or devices.

Application

For dead-end terminations where large devices or additional wiring capacity is required.

Specifications

Material

Non-metallic

Cubic Capacity

25 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon

Standard

UL E11461
UL E11461

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Equipped with

None

Shape

Rectangular

Length

115.3 mm

Width

71.1 mm

Depth

75.9 mm

Number of inlets

1

Material

Plastic

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here