text.skipToContent text.skipToNavigation

Catalog No. : E97BR2D

Description:  DUAL SERVICE BRASS FLOOR BOX COVER

UPC: 34481178712

Two Door Cover for Dual Service Round Floor Box, Brass, For use with Duplex Devices and Two Data Ports, Divider Kit Included
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Screws concealed under doors.
  • Rugged construction
  • Coated with a light lacquer finish for extra protection.
  • Resistance to wear, suite for high traffic areas.
  • Gasketed for watertight applications.
  • UL scrub water tested.

Descriptors

Category

Floor boxes

Special Features

Screws concealed under doors.

Application

For tile and carpet applications

Specifications

Material

Brass

Color

Brass

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E11461
UL E11461

ETIM EC001906 Mounting cover for underfloor draw-in box

Mounting opening

Round

Cover mounting opening

Y

Floor maintenance

Dry

Material

Other

Documents/Support Tools

Sales Drawing

Click here

Click here

Click here