text.skipToContent text.skipToNavigation

Catalog No. : E97ABR2

Description:  METAL COVER ADAPTER RING

UPC: 34481149620

The Carlon Drop-in floor box with brass cover combines many of the same features of our existing floor box line with the strength, durability and style necessary to accommodate today’s residential electrical/ telecommunication needs.

One Piece Metal Cover Adapter, For Round Stainless Steel and Brass Covers
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Single hole installation.
  • Accommodates high- and low-voltage applications.

Descriptors

Category

Floor boxes

Application

For use with round floor box covers

Specifications

Material

Metallic

Knockouts

0

Classifications

Brand Name

Steel City

Sub Brand

Carlon

Standard

UL E11461
UL E11461

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Click here