text.skipToContent text.skipToNavigation

Catalog No. : E977NDC-CTN

Description:  1/2 NYLON MASONRY COND CLAMP (5/BA

UPC: 34481185642

1/2 inch nylon masonry conduit clamp.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For masonry applications.

Specifications

Material

Non-metallic

Classifications

Brand Name

Carlon

Dimensions

Size

1/2

ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y

Documents/Support Tools

Sales Drawing

Click here